DISC FAN LED White ceiling fan

DISC FAN LED White ceiling fan

DISC FAN is a fan with light and DC motor designed by Conillas. Its design is the result of the search to create something different, a fan with light up and down. DISC is the perfect fan for rooms from 17.6m2. It is activated using a remote control, included. It has 5 adjustable speeds. This fan has a reverse function. This fan can be installed on sloped ceilings.
Spesifikasjon
  • Reference: 33397-110

    Catalogue: Ventilacion

    EAN: 8421776328150

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3339

    Body material: Steel

    Blade material: MDF

    Body finish: White

    IP: 20

    Type: II

    Power max (W): 33

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Voltage: 100V-120V

    Colour temperature (K): 2700K

    CRI: >80

    Total height: 460

    Total diameter: 1320

    Canopy diameter: 150

    Ceiling/light kit diameter: 145

    Engine type: DC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 5

    W: 6-10-13-23-37

    RPM: 100-135-160-195-230

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 8,00

Tekniske spesifikasjoner
  • Unik ref.33397-110_-_DISC-FAN-LED-White-ceiling-fan
  • ProduktfamilieFan
  • ProduktgruppeWith Light
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-10-07
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Nettovekt (kg)800
Klassifisering
  • BIMobject kategoriVVS - Mekanisk ventilasjon