EASY S White fan

EASY S White fan

EASY S is a ceiling fan that incorporates a light kit with modern and minimalist lines, ideal for rooms up to 13m2. Motor made of steel, ABS blades and opal glass diffuser. The finish of the blades is white and they are not reversible. It is activated using a remote control, included. It has 3 adjustable speeds. This fan has a reverse function and intuitive installation system. This fan can be installed on sloped ceilings.
Spesifikasjon
  • Reference: 33415-110

    Catalogue: Ventilacion

    EAN: 8421776158702

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3341

    Body material: Steel

    Blade material: ABS

    Body finish: White

    IP: 20

    Type: I

    Power max (W): 30

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-120V

    Total height: 460

    Length: 1050

    Depth: 1050

    Total diameter: 1050

    Canopy diameter: 140

    Ceiling/light kit diameter: 210

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 260

    Individual box width: 240

    Length individual box: 490

    Volume Box Ind. Trawl: 0.030576

    Gross weight of box Ind. Trawl: 6.39

    PCS/PALLET: 28

    Net weight consolidated item: 6,39

Tekniske spesifikasjoner
  • Unik ref.33415-110_-_EASY-S-White-fan
  • ProduktfamilieFan
  • ProduktgruppeWith Light
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-10-07
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Nettovekt (kg)639
Klassifisering
  • BIMobject kategoriVVS - Mekanisk ventilasjon