MARLIN Black wall lamp
MARLIN Black wall lamp
MARLIN Black wall lamp
MARLIN Black wall lamp

    MARLIN Black wall lamp

    4.5 av 5 stjerner4.5(18 anmeldelser)
    MARLIN black wall lamp made of metal and glass. MARLIN has an industrial and contemporary feel thanks to the combination of old gold and black, perfect for giving a different nuance to the room.
    Spesifikasjon
    • Reference: 65133

      Catalogue: Iluminación

      EAN: 8421776083950

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC002892

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Wall

      Series: 1718

      Screen material: Steel

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17429

      Voltage: 100V-240V

      Total height: 210

      Length: 300

      Depth: 320

      Base diameter: 120

      Additional rods included in the box: No

      Unit box per Master box: 4

      Individual box height (MM): 320

      Individual box width (MM): 155

      Length individual box (MM): 320

      Volume Box Ind. Trawl: 0.015872

      Gross weight of box Ind. Trawl: 2.02

      PCS: 36

      Net weight consolidated item: 1.1

    Tekniske spesifikasjoner
    • Unik ref.65133_-_marlin-black-wall-lamp
    • ProduktfamilieINDOOR
    • ProduktgruppeSurface
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-07-30
    • Utgavenummer1
    Relatert
    • HovedmaterialeStål
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriBelysning - Veggmontert
    • IFC-klassifiseringlysarmaturen
    • ETIM-kodeEC002892
    • ETIM-navnCeiling-/wall luminaire
    • UNSPSC-navnInterior lighting fixtures and accessories
    • UNSPSC-kode391115
    • Uniclass 2015 kodePr_70_70_48
    • Uniclass 2015 beskrivelseLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 kode26 51 13
    • CSI MasterFormat 2014 tittelInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass-nummer23-35 47 11
    • OmniClass-tittelLighting Fixtures
    • CSI UniFormat II kodeD50
    • CSI UniFormat II tittelELECTRICAL