Ved å bruke våre tjenester, godtar du vår bruk av cookies her !

Godta
;

Fermacell Dry Flooring Element 2E33

Unik ref.: fermacell_2E33_dry-flooring-element_35mm_DE_76046
Merke: Fermacell
Produktfamilie: Flooring
Produktgruppe: Fermacell Flooring Elements
Vidde / Bredde (millimeter): 1500
Høyde (millimeter): 500
Dybde (millimeter): 35
Dato for publisering: 2017-11-27
Versjon nummer / utgave nummer: 1
Skriv: Byggemateriale
fermacell Flooring Elements consist of two 10 mm or 12,5 mm thick fermacell Gypsum Fibreboards glued together. The two boards are offset from one another, so that there is a 50 mm wide rabbeted edge. fermacell Flooring Elements are available with and without different insulation linings.

If you have any questions regarding the application, please contact the Fermacell technical advisors.

Construction:
2 x 12,5 mm fermacell gypsum fibreboards + 10 mm wood fibre TCG 050

Technical characteristics:
Element Thickness: 35 mm
Point Load: 0,31 KN/m²
Thermal resistance: 0,28 m²K/W
Building material class according to DIN EN 13501: Bfl-s1
Fire protection without additional layers: F90
Area of application without additional layers: 1 + 2 + 3

For further technical characteristics, please refer to the attached product documentation.


Hoved materialet : Gypsum
Sekundært materiale: Wood
Designet i:
Produsert i:

BIMobject Kategori: Bygg - Himling
Dette produktet er tilgjengelig i:
Europe
  • Germany

BIMobject SEEK Properties

Construction - Ceilings

Navn Verdi
Application 1 ; 2 ; 3
Length 500 mm
M Fire Rating F90
Material Gypsum ; Wood
Panel Thickness 12.5 mm
Width 1500 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Length 500 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Material Gypsum ; Wood

System Family Properties

MaterialProperties

Navn Verdi
M Fire Rating F90

SystemFamilyProperties

Navn Verdi
M Fire Rating F90

BIMobject®