Smart Fix 13010
Smart Fix 13010
Smart Fix 13010

    Smart Fix 13010

    The Smart Fix 13010 is a modular seat of large dimensions composed of totally interchangeable elements. This unique seat has been designed for cinemas, theatres, conference rooms, corporate rooms or auditoriums that require a product of great comfort and generous dimensions.

    The seat and the backrest are made up of two blocks of moulded polyurethane foam, with an integral structure incorporated and craft made upholstery. The seat can incorporate headrest which is also compose of upholstered polyurethane moulded foam.

    The seat, backrest and headrest are fitted with polypropylene shells which are washable and protect the upholstery at the rear.

    Alongside Figueras tables F48 or F1000, it becomes an optimal solution for long work sessions and conferences.

    Spesifikasjon
      • Fixed seat and fixed backrest.
      • Distance between axles: 60cm.
      • Integral Form: upholstery system which includes upholstery, foam and metallic structure.
      • Both the seat and the backrest incorporate the TX acoustic system, a set of perforations in the back that provide an excellent acoustic response.
      • The armrests, made of blow-moulded plastic, are always upholstered and incorporate a built-in cupholder.
      • Optionally, the shells can be partially upholstered or in a Technowood finishing.
      • The seat adapts to the specific slope of the room at the base of the foot.
      • Optionally, between the upholstery and the foam, a fire-resistant curtain can be incorporated.
      • Reaction to fire:this product complies with international standards.
    Tekniske spesifikasjoner
    • Unik ref.smart-fix-13010
    • ProduktfamilieSeating
    • ProduktgruppeStadiums & Arenas
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-06-05
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriMøbler - Stoler, Krakker og Benker
    • Uniclass 2015 kodeAc_40_65_02
    • Uniclass 2015 beskrivelseAmphitheatre seating
    • CSI MasterFormat 2014 kode12 61 00
    • CSI MasterFormat 2014 tittelFixed Audience Seating
    • OmniClass-nummer23-21 25 11 11
    • OmniClass-tittelAuditorium Seating