Smart RK Swing 13011
Smart RK Swing 13011
Smart RK Swing 13011
Smart RK Swing 13011

    Smart RK Swing 13011

    The Smart RK Swing 13011 is highly comfortable a modular seat of generous dimensions designed for use in high-level VIP lounges, cinemas or home cinema rooms.

    The seat and the backrest are made up of two blocks of moulded polyurethane foam, with a metal interior structure incorporated and upholstery fully integrated into the foam using the Integral Form Upholstery System, without any seams or stitching.

    The backrest can be reclined through the user’s weight, with a stroke angle greater than 15° between the most upright position and the most reclined position.

    The backrest can also be performed using HR configuration. This type of backrest has a headrest integrated into the whole backrest and provides a clear ergonomic advantage as it becomes a natural extension of the backrest.

    When the seat is removed, the backrest returns to its original position thanks to the automatic backrest retraction system. With this feature, the room, once unoccupied, recovers a neat and orderly appearance.

    Spesifikasjon
      • The seat is always in open position.
      • Distance between axles: 60cm.
      • Integral Form: upholstery system which includes upholstery, foam and metallic structure.
      • Different reclining positionscan be pre-established depending on the room configuration.
      • Both the seat and the backrest incorporate the TX acoustic system, a set of perforations in the back that provide an excellent acoustic response.
      • The armrests, made of blow-moulded plastic, are always upholstered and incorporate a built-in cupholder.
      • The seat adapts to the specific slope of the room at the base of the foot.
      • Optionally, between the upholstery and the foam, a fire-resistant curtain can be incorporated.
      • Reaction to fire:this product complies with international standards.
    Tekniske spesifikasjoner
    • Unik ref.smart-rk-swing-13011
    • ProduktfamilieSeating
    • ProduktgruppeStadiums & Arenas
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-06-06
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriMøbler - Stoler, Krakker og Benker
    • Uniclass 2015 kodeAc_40_65_02
    • Uniclass 2015 beskrivelseAmphitheatre seating
    • CSI MasterFormat 2014 kode12 61 00
    • CSI MasterFormat 2014 tittelFixed Audience Seating
    • OmniClass-nummer23-21 25 11 11
    • OmniClass-tittelAuditorium Seating