Steel beam mounted sprinkler hanger assembly
Steel beam mounted sprinkler hanger assembly
    fischer

    Steel beam mounted sprinkler hanger assembly

    4.3 av 5 stjerner4.3(10 anmeldelser)

    This assembled hanger contains of all relevant products that are needed to be mounted to the steel beam which can be used for the fixing of sprinkler pipes.

    REVIT HINT:

    This assembly is as a Revit Model Group that can be copied within a single Revit Project as well as different ones by simple copy/paste function (ctrl+c/ctrl+v).

    All elements within this group are hosted by the group reference plane. This enables free array- and rotation of the group. The geometry of the hanger can be easily adapted by moving the model lines, which are included in the group. The pipe clamps can be also positioned by simple drag function.

    When adding content to the group do not forget to set the family reference plane as the current working plane in order to guarantee the functionality of the assembly.

    For further information or additional assemblies do not hesitate to contact us.

    Tekniske spesifikasjoner
    • Unik ref.fischer-as-sbm-sprikler
    • ProduktfamilieInstallation systems
    • ProduktgruppePipe clamps
    • TypeMontering (flere objekter)
    • Utgivelsesdato2018-11-11
    • Utgavenummer1
    Lenker
    Relatert
    • Hovedmaterialegalvanisert stål
    • Designet iTyskland
    Klassifisering
    • BIMobject kategoriBrannprodukter - Sprinklersystemer
    • IFC-klassifiseringBygnings element fullmakt
    • ETIM-kodeEG000056
    • ETIM-navnFire protection systems
    • UNSPSC-navnFire sprinkler systems
    • UNSPSC-kode46191602
    • Uniclass 2015 kodeSs_55_30_96_85
    • Uniclass 2015 beskrivelseSprinkler systems
    • CSI MasterFormat 2014 kode21 13 00
    • CSI MasterFormat 2014 tittelFire-Suppression Sprinkler Systems
    • CSI UniFormat II kodeD4090
    • CSI UniFormat II tittelOther Fire Protection Systems

    Tilgjengelighet etter region

    Europa Asia Afrika