Vi bruker cookies (informasjonskapsler) for å kunne tilby våre tjenester

Ved å bruke våre tjenester, godtar du vår bruk av cookies

;

Channel FUS

Unik ref.: fischer-channel-fus
Merke: fischer
Produktfamilie: Installation systems
Produktgruppe: Universal channels
Dato for publisering: 1918-11-06
Versjon nummer / utgave nummer: 3
Skriv: Objekt (enkelt objekt)
Last ned (4)
The fischer channel FUS is the base element of the universal channel system FUS for medium-weight loads. The mounting channel consists of a C-profile in three design heights and three double design heights with defined teeth that offer a secure hold for the construction elements of the FUS system and enable the efficient fixing of pipelines and supporting structures. The scaling makes it easier to cut the profiles to size and to position the connectors. The galvanised zinc design is suitable for installations in buildings and the hot-dip galvanised and stainless steel design is suitable for installations outside and in highly corrosive environments. The fire protection certificate as per MLAR/EN13501 offers added safety.


Hoved materialet : Galvanized steel
Sekundært materiale:
Designet i: Germany
Produsert i: Germany

BIMobject Kategori: HVAC - Hanging Systems
IFC klassifisering: Building Element Proxy
Uniclass 1.4 Kode: L782
Uniclass 1.4 Beskrivelse: Services supports and enclosures
Uniclass 2.0 Kode: PR-85-86
Uniclass 2.0 Beskrivelse: Supports
Uniclass 2015 Kode: Pr_80_77_27
Uniclass 2015 Beskrivelse: Equipment boards, racks and supports
CSI MasterFormat 2014 Code: 23 05 29
CSI MasterFormat 2014 Title: Hangers and Supports for HVAC Piping and Equipment
OmniClass-nummer: 23-33 00 00
OmniClass-tittel: HVAC Specific Products and Equipment
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
Dette produktet er tilgjengelig i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

Alle BIM objects er ekte produkter fra reelle produsenter bekreftet og godkjent