System Cable Tube ML
System Cable Tube ML

    System Cable Tube ML

    Cable Tube ML consists of a half-shell with a fully bonded lining made of intumescent fire protection fabric on the inside. The half-shells are used for fire protection sealing underneath system floors.

    Tekniske spesifikasjoner
    • Unik ref.system-cable-tube-ml
    • ProduktfamilieSmall penetration seal
    • ProduktgruppeCable penetration seal
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-04-19
    • Utgavenummer1
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriBrannprodukter - brannstopp
    • ETIM-kodeEG000056
    • ETIM-navnFire protection systems
    • Uniclass 2015 kodeSs_25_60_30
    • Uniclass 2015 beskrivelseFire stopping systems
    • CSI MasterFormat 2014 kode07 84 13
    • CSI MasterFormat 2014 tittelPenetration Firestopping
    • OmniClass-nummer23-13 25 13 11
    • OmniClass-tittelPenetrations Firestopping