9000E II Safety Mixer for Shower
9000E II Safety Mixer for Shower

    9000E II Safety Mixer for Shower

    Temperature- and pressure balanced thermostatic shower mixer. EcoSafe Mixer with outlet up. Ceramic on/off valve. Safety stop at 38°. Adjustable temperaturelimiter. Chrome. 160 c/c RSK 8343255
    Spesifikasjon
    • EcoSafe® mixer. With shower connection 1/2" up. Temperature- and Pressure controlled regulating unit. Ceramic sealed headwork. Temperature handle with safety stop at 38°C. Approved non-return valves, EN-standard EN1717.
    Tekniske spesifikasjoner
    • Unik ref.82111000
    • ProduktfamilieShower mixers
    • ProduktgruppeFM Mattsson 9000E
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-05-05
    • Utgavenummer1
    • Høyde (mm)60
    • Bredde (mm)303
    • Dybde (mm)60
    Relatert
    • Hovedmaterialemessing
    • Sekundært materialeSink
    • Designet iSverige
    • Produsert iSverige
    • Nettovekt (kg)2
    Klassifisering
    • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter
    • IFC-klassifiseringmøblerings del
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015 kodePr_40_20_87
    • Uniclass 2015 beskrivelseTaps and water supply outlet fittings
    • CSI MasterFormat 2014 kode22 41 39
    • CSI MasterFormat 2014 tittelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-tittelFaucets
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures