9000E Safety mixer for bath/shower 40 c/c
9000E Safety mixer for bath/shower 40 c/c

    9000E Safety mixer for bath/shower 40 c/c

    Temperature- and pressure balanced thermostatic bath/shower mixer. EcoSafe Mixer with inlet up and outlet down. Ceramic on/off valve. Safety stop at 38°. Adjustable temperaturelimiter. Diverter integrated in the swivel spout. Chrome. 40 c/c. RSK 8343250 Black handles 82451004 RSK 8343252
    Spesifikasjon
    • EcoSafe® mixer. With water connection up. With shower connection 1/2" down. Temperature- and Pressure controlled regulating unit. Ceramic sealed headwork. Temperature handle with safety stop at 38°C. Approved non-return valves, EN-standard EN1717.
    Tekniske spesifikasjoner
    • Unik ref.82451000
    • ProduktfamilieBath and Shower Mixers
    • ProduktgruppeFM Mattsson 9000E
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-05-05
    • Utgavenummer1
    • Høyde (mm)109
    • Bredde (mm)245
    • Dybde (mm)180
    Relatert
    • Hovedmaterialemessing
    • Sekundært materialePlastikk
    • Designet iSverige
    • Produsert iSverige
    • Nettovekt (kg)2.3
    Klassifisering
    • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter
    • IFC-klassifiseringmøblerings del
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015 kodePr_40_20_87
    • Uniclass 2015 beskrivelseTaps and water supply outlet fittings
    • CSI MasterFormat 2014 kode22 41 39
    • CSI MasterFormat 2014 tittelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-tittelFaucets
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures