Bubble - Brasero
Bubble - Brasero

    Bubble - Brasero

    The Bubble® is a wood-burning fire pit that immediately captivated the public and won over the design world, earning several awards recognising the excellence of its design. With its warm, rounded shape, the Bubble® reinvents the pleasure of gathering around an outdoor fire.

    With a diameter of 70 cm, the Bubble is fitted with two rear wheels allowing it to be moved easily across flat surfaces or positioned away from the wind to protect the flames. Its removable fire bowl can be detached for easier maintenance. The quality of the steel and its anti-corrosion finish are designed to withstand outdoor conditions while preserving its appearance throughout the seasons.

    To benefit from the warranty, all outdoor models must be installed at least 10 km away from the seaside.

    – created by Christophe Ployé for Focus –

    Spesifikasjon
      • Wood‑burning firepit
      • Paint: matte black
    Tekniske spesifikasjoner
    • Unik ref.bubble
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeBase-mounted
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-06-17
    • Utgavenummer1
    • Høyde (mm)630
    • Bredde (mm)700
    • Dybde (mm)700
    Relatert
    • HovedmaterialeStål
    • Designet iFrankrike
    • Produsert iFrankrike
    • Nettovekt (kg)46
    Klassifisering
    • BIMobject kategoriLandskapsutforming - Utendørsmøbler
    • IFC-klassifiseringmøblerings del
    • Uniclass 2015 kodePr_70_60_82_30
    • Uniclass 2015 beskrivelseFireplace hearths
    • CSI MasterFormat 2014 kode10 31 00
    • CSI MasterFormat 2014 tittelManufactured Fireplaces
    • OmniClass-nummer23-19 17 00
    • OmniClass-tittelFireplaces