Universal Planter
Universal Planter
Universal Planter

    Universal Planter

    Embodying versatility and elegance, the Universal Planter stands out in any setting, from educational institutions to healthcare facilities, offering the durability of stainless steel with options for custom color finishes.

    Spesifikasjon
    • Design Versatility
      Round planters from 30- to 190-gallon capacities are available in three different stainless steel finishes with optional Fade perforation and Eco-Etch pattern. 30-gallon planters are available with a concrete base.

      Planter Liners
      Universal Planters use independent, replaceable internal liners molded from fire-rated black polyethylene. Drip pans included for 100- and 190-gallon planters

      Mounting Options
      30-gallon planters may be used freestanding with or without adjustable stainless steel levelers and nylon feet, freestanding with concrete base, or surface mounted directly to substrate or with concrete base. 100- and 190-gallon planters may be used freestanding without levelers or surface mounted.

      Versatile Performance
      Perfect for indoor and outdoor use, Universal Planters' 100% stainless steel construction meets the rigorous demands of high-traffic settings in airports, educational institutions, health care facilities, and corporate buildings.

    Tekniske spesifikasjoner
    • Unik ref.Universal-Planter
    • ProduktfamilieSite Furniture
    • ProduktgruppePlanters
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-08-06
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriLandskapsutforming - Utendørsmøbler
    • Uniclass 2015 kodeSs_45_40_28_25
    • Uniclass 2015 beskrivelseExternal planter systems
    • CSI MasterFormat 2014 kode32 94 33
    • CSI MasterFormat 2014 tittelPlanters
    • OmniClass-nummer23-11 27 13 17
    • OmniClass-tittelPlanters

    Tilgjengelighet etter region

    Nord Amerika