Happy Hook

Happy Hook

A cheerful design on which to hang a coat, clothing, a kitchen apron, or whatever you fancy. This design is sure to lift the mood and serve its purpose with a smile.
Spesifikasjon
  • • Asset Type: movable • Category: Accessories • Duration Unit: N/A • Expected Life: N/A • Finish: Powder coated steel • Material: Powder coated steel • Name: Happy Hook • Nominal Height: 13.1 cm/ 5.1" • Nominal Length: 6.5 cm/ 2.5" • Nominal Width: 15 cm/ 15.9" • Warranty Description: Standard: 5 years • Warranty Duration Labour: N/A • Warranty Duration Parts: N/A • Warranty Duration Unit: Standard: 5 years
Tekniske spesifikasjoner
  • Unik ref.850411
  • ProduktfamilieAccessories
  • ProduktgruppeInterior Decoration
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-09-10
  • Utgavenummer1
  • Høyde (mm)131
  • Bredde (mm)150
  • Dybde (mm)65
Relatert
  • HovedmaterialePulvermalt stål
  • Designet iDanmark
  • Produsert iKina
Klassifisering
  • BIMobject kategoriMøbler - Innendørs kunst og dekorasjon
  • IFC-klassifiseringObjekt
  • Uniclass 2015 kodeEF_40_30
  • Uniclass 2015 beskrivelseFurnishings
  • CSI MasterFormat 2014 kode12 00 00
  • CSI MasterFormat 2014 tittelFurnishings
  • OmniClass-nummer23-21 00 00
  • OmniClass-tittelFurnishings, Fixtures and Equipment Products