Ved å bruke våre tjenester, godtar du vår bruk av cookies here !

Godta
;

FUJITSU VRF AJT144GBLH

Unik ref.: VRF_AJT144GBLH
Merke: FUJITSU GENERAL
Produktfamilie: VRF Air Conditioner
Produktgruppe: Outdoor Unit
Vidde / Bredde (millimeter): 1240
Høyde (millimeter): 1690
Dybde (millimeter): 765
Dato for publisering: 2019-09-24
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (4)
  • Compact system designs, ideal for large facilities, such as large offices or hotels
  • The Heat Recovery operation allows for simultaneous cooling and heating for each individual indoor unit in rooms with large temperature variances
  • When multiple outdoor units are connected, multiple outdoor operation control operates all compressors at part load and distributes refrigerant to all of the heat exchangers, allowing for increased overall system efficiency
  • Multiple piping and RB unit connection options provide more flexible piping work options, making VR-II suitable for a variety of floor layout and building structures
  • An annual cooling operation for rooms and other spaces that require constant temperature control throughout the year
  • An extensive line-up, from 8HP (22.4kW) to 42HP (118.5kW)

The RFA file included 1 models below.

Model Name / Horsepower / Cooling Capacity / Heating Capacity

AJT144GBLH / 16HP / 45.0kW / 48.5kW


Hoved materialet : Steel
Sekundært materiale:
Designet i: Japan
Produsert i:
Vekt Net (Kg): 286

BIMobject Kategori: VVS - Klimaanlegg
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass-nummer: 23-33 39 00
OmniClass-tittel: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
Dette produktet er tilgjengelig i:
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

HVAC - Air Conditioning

Navn Verdi
Refrigerant Type R410A
Voltage 400 V

BIMobject®