Eos WC pan BTW compact 600x340
Eos WC pan BTW compact 600x340
Eos WC pan BTW compact 600x340
    Gala

    Eos WC pan BTW compact 600x340

    Complete toilet set:
    WC pan BTW compact with dual outlet and bolt kit,
    Low cistern with dual push-button mechanism 4,5/3 litres,
    Fixed seat.

    Options: Soft closing seat.

    BTW compact WC, with dual outlet. Its innovative design makes it adaptable to different spaces.

    Spesifikasjon
    • Installation with vertical outlet requires waste elbow (to adapt to a 210 mm. distance to the wall/ref. 50463 or a 165mm. distance/ ref. 53720). Installation with horizontal outlet does not require waste elbow.
    Tekniske spesifikasjoner
    • Unik ref.3416001
    • ProduktfamilieEos
    • ProduktgruppeWC
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-09-14
    • Utgavenummer1
    • Høyde (mm)834
    • Bredde (mm)600
    • Dybde (mm)340
    Relatert
    • Hovedmaterialeglassporselen
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriSanitær - Toalett
    • IFC-klassifiseringSanitærterminal
    • UNSPSC-navnToilets
    • UNSPSC-kode30181505
    • Uniclass 2015 kodeSL_35_80_89
    • Uniclass 2015 beskrivelseToilets
    • CSI MasterFormat 2014 kode22 41 13.13
    • CSI MasterFormat 2014 tittelResidential Water Closets
    • OmniClass-nummer23-31 19 00
    • OmniClass-tittelToilets
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures