Commercial Heavy FR - Flame Retardant Shade Fabric
Commercial Heavy FR - Flame Retardant Shade Fabric
Commercial Heavy FR - Flame Retardant Shade Fabric
Commercial Heavy FR - Flame Retardant Shade Fabric
Commercial Heavy FR - Flame Retardant Shade Fabric
Commercial Heavy FR - Flame Retardant Shade Fabric
Commercial Heavy FR - Flame Retardant Shade Fabric
Commercial Heavy FR - Flame Retardant Shade Fabric

    Commercial Heavy FR - Flame Retardant Shade Fabric

    Commercial Heavy FR delivers the heavyweight performance large-span projects demand, and is engineered with fire-retardant technology that meets regional standards.

    Engineered for large-scale projects with fire code compliance

    When schools, municipalities, or large commercial installations require both exceptional performance and fire safety, Commercial Heavy FR answers the call with full flame-retardant compliance built into every fibre.

    • Built-in FR Technology
      • We engineer fire retardants directly into the base yarn of the shade fabric, rather than topically, for more consistent protection.
    • 12-Year UV Warranty
      • We engineer UV stabilisers directly into the fabric during manufacturing for superior protection that outlasts surface treatments.
    • 430 GSM Weight
      • Heavyweight construction engineered specifically for large span structures.
    • 100% Round Monofilament HDPE
      • 100% round monofilament construction delivers a visually appealing appearance with improved abrasion resistance and water-shedding properties that maintain their look over time.
    • Patented Intertwining Knit
      • Our proprietary knit pattern locks the fabric in place so it won't stretch, sag, or shift over time. That means easier handling during installation and structures that stay taut and true for years.
    • 100% Lead & Phthalate-Free
      • Non-toxic manufacturing process ensures safe use across all applications, from public spaces to agricultural operations.
    • Standard Roll Specifications
      • Convenient 3m x 40m rolls work with industry-standard fabrication processes, minimising waste and streamlining your workflow.
    Spesifikasjon
    • Material

      Flame Retardant UV Stabilised HDPE

      ConstructionMonofilament
      Nominal Fabric Mass430gsm or 12oz/sq.yd
      UV Blockup to 87.5%
      UVE up to 87%
      Tensile Strength (warp/weft)1400/1700 N/50mm
      Tear Strength (warp/weft)270/237 N
      NATSPEC Classification04 09 05
      Warranty12 years
      AS 1530.2–Part 2 - Flammability TestFlammability Index (Range 0-100) - 1
      AS 1530.3–Part 3 – Early Fire Hazard Test  Ignitability Index 11 
      Spread of Flame Index 8 
      Heat Evolved Index 5
      Smoke Developed Index 7
      CSFM (California State Fire Marshal) Title 19, CCR §1237.1Pass
      NFPA (National Fire Protection Association) NFPA 701 – Test Method 1 & Test Method 2Pass
      ASTM International ASTM E84-19B  Class A
      AFNOR NF P 92-507M1
      UNE-EN 15619 EN 14115T2


    Tekniske spesifikasjoner
    • Unik ref.commercial-heavy-fr-flame-retardant-shade-fabric
    • ProduktfamilieFlame‑Retardant Architectural Shade Fabrics
    • ProduktgruppeCommercial Heavy FR, Flame Retardant Shade Fabric
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-11-19
    • Utgavenummer1
    • Høyde (mm)1000
    • Bredde (mm)3000
    Relatert
    • HovedmaterialeHigh-density polyethylene (HDPE)
    • Designet iAustralia
    • Nettovekt (kg)1.29
    Klassifisering
    • BIMobject kategoriTekstiler - tekstiler
    • CSI MasterFormat 2014 kode12 05 13
    • CSI MasterFormat 2014 tittelFabrics
    • OmniClass-nummer23-17 21 11
    • OmniClass-tittelExterior Protection of Openings