1500 kW (SD1500/MD1500) Industrial Diesel Standby Generator - Single and Modular Unit
Generac

1500 kW (SD1500/MD1500) Industrial Diesel Standby Generator - Single and Modular Unit

Diesel-fueled generators are an efficient choice for high kW applications, as well as for facilities where code requirements call for on-site fuel storage, like hospitals and 911 call centers. They can also provide backup power in remote areas that do not have access to a natural gas infrastructure. To provide the best possible diesel-fueled standby power solutions, Generac identifies and pre-qualifies diesel engines proven in real-world applications under adverse conditions. Then we work hand-in-hand with best-in-class diesel engine manufacturers to optimize designs specifically to meet Generac requirements.


Stationary Generator | 1500kW | Diesel | 65.4L

Tekniske spesifikasjoner
  • Unik ref.generac-sd-md1500
  • ProduktfamilieElectrical Generators, Single Units
  • ProduktgruppeDiesel Generator
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-01-18
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBygg - Power Generation & Light
  • CSI MasterFormat 2014 kode26 32 13
  • CSI MasterFormat 2014 tittelEngine Generators
  • OmniClass-nummer23-35 11 00
  • OmniClass-tittelElectrical Generators