130 kW - 150 kW (SG130 - SG150) Industrial Gaseous Standby Generator - Single and Modular Unit
Generac

130 kW - 150 kW (SG130 - SG150) Industrial Gaseous Standby Generator - Single and Modular Unit

Generac natural gas-fueled generators feature automotive-style spark-ignited engines that are more readily available in high volumes, making them more cost-effective components to source than similarly sized diesel engines. A key benefit to natural gas fuel is long running time. Because natural gas is supplied by a utility, refueling is not an issue. And not only do natural gas-fueled engines emit fewer nitrogen oxides and particulate matter than comparable diesel-fueled engines, but they avoid the fuel containment, spillage, and environmental concerns associated with storing diesel fuel.

Stationary Generator | Gaseous

Tekniske spesifikasjoner
  • Unik ref.generac-sg130-sg150
  • ProduktfamilieElectrical Generators, Single Units
  • ProduktgruppeGaseous Generator
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-01-18
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBygg - Power Generation & Light
  • CSI MasterFormat 2014 kode26 32 13
  • CSI MasterFormat 2014 tittelEngine Generators
  • OmniClass-nummer23-35 11 00
  • OmniClass-tittelElectrical Generators