Brick, Common, Red, 225mm

Brick, Common, Red, 225mm

Bricks are an ancient and traditional building material, used both for strength and appearance. Common bricks are made with basic brick clay, molded into shape and fired or baked in a kiln.The color, hardness, durability and structure of bricks vary with the type of clay used, as well as with added materials such as silica, with the length of time fired and with the temperature of the firing.

Tekniske spesifikasjoner
  • Unik ref.Brick_Common_Red_225
  • ProduktfamilieMaterials
  • ProduktgruppeBuilding materials
  • TypeByggemateriale
  • Utgivelsesdato2016-01-01
  • Utgavenummer1
  • Dybde (mm)225
Relatert
  • HovedmaterialeBrick
Klassifisering
  • BIMobject kategoriByggematerialer - Murverk
  • IFC-klassifiseringVegg
  • UNSPSC-navnBricks
  • UNSPSC-kode301316
  • Uniclass 2015 kodePr_20_93_52_15
  • Uniclass 2015 beskrivelseClay bricks
  • CSI MasterFormat 2014 kode04 21 13
  • CSI MasterFormat 2014 tittelBrick Masonry
  • OmniClass-nummer23-13 21 00
  • OmniClass-tittelBlocks and Bricks
  • CSI UniFormat II kodeB2010
  • CSI UniFormat II tittelExterior Walls