Geopost - Structural post made of 2 mm galvanized steel sheet
Geopost - Structural post made of 2 mm galvanized steel sheet
Geopost - Structural post made of 2 mm galvanized steel sheet
Geopost - Structural post made of 2 mm galvanized steel sheet
Geopost - Structural post made of 2 mm galvanized steel sheet
    Geohidrol

    Geopost - Structural post made of 2 mm galvanized steel sheet

    Structural post made of 2 mm galvanized steel sheet, to be placed between floor-slabs to increase the masonry wall rigidity. It consists of three parts, two ends and a central part formed by a folded sheet where the GEOANC omegas that connect the masonry wall to the post are inserted. This joint permits a differential movement between the masonry wall and the structure. The telescopic design of these posts permits their placement without the need for welding, as well as the absorption of any slab irregularity.
    Spesifikasjon
    • Structural post that ensures the stability of masonry wall sections (made) of coated bricks, facebricks, lighweight clay blocks, hollow concrete blocks and concrete bricks. It is essential for the execution of any masonry wall made with GHAS SYSTEM.
    Tekniske spesifikasjoner
    • Unik ref.geopost
    • ProduktfamiliePost
    • ProduktgruppeGeopost
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-05-08
    • Utgavenummer1
    Relatert
    • HovedmaterialeStål
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriBygg - Anchors & Fixings
    • IFC-klassifiseringVegg
    • Uniclass 2015 kodePr_20_85_16_96
    • Uniclass 2015 beskrivelseWind posts
    • CSI MasterFormat 2014 kode04 21 13
    • CSI MasterFormat 2014 tittelBrick Masonry
    • OmniClass-nummer23-13 35 21 13
    • OmniClass-tittelMasonry Structural Walls
    • CSI UniFormat II kodeB2010
    • CSI UniFormat II tittelExterior Walls