PEX-a Pipe Support

PEX-a Pipe Support

PEX-a Pipe Support is a non-combustible, self-gripping, galvanized-steel channel for crosslinked polyethylene (PEX-a) pipe. It provides continuous, uninterrupted support of PEX-a pipe, allowing hanger placement similar to that of metallic pipe. Use PEX-a Pipe Support in conjunction with uninsulated Uponor AquaPEX® or Wirsbo hePEX™ PEX-a pipe in ASTM E84 plenum applications. The PEX-a pipe with pipe support can be insulated with typical CTS (copper tube size) pipe insulation. PEX-a Pipe Support is offered in 9-foot lengths and comes with nylon-coated, stainlesssteel strapping.
Spesifikasjon
  • Product #: F7040500 | F7040750 | F7041000 | F7041250 | F7041500 | F7042000 | F7042500 | F7043000

    Primary Material: Metal

Tekniske spesifikasjoner
  • Unik ref.PEX-a-Pipe-Support
  • ProduktfamilieUponor ProPEX
  • ProduktgruppeSupport
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-05-23
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - VVS / rørleggerarbeid