PVC-U Check Valves

PVC-U Check Valves

4.6 av 5 stjerner4.6(9 anmeldelser)

GF Piping Systems Check Valves are designed especially tough for large installations, demands low service effort and absolutely compact.

The PVC-U System with excellent properties in the temperature range of 0°C to 60°C. With its excellent chemical and corrosion resistance, the PVC-U System offers numerous fields of application. The system is widely used in the chemical and textile industries, water and drinking water treatment and vacuum lines.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Spesifikasjon
  • Main Applications:

    • Cooling equipment
    • Chemical Process Industry
    • Ship building
    • Electroplating
    • Automotive industry
    • Power plants
    • Water treatment

    Main Advantages:

    • Absolutely leak-tight with built-in spring
    • Self-closing mechanism operates autonomously
    • Improved flow due to streamlined check cone


Tekniske spesifikasjoner
  • Unik ref.PVC-U-Check-Valves
  • ProduktfamiliePVC-U Industrial Piping System
  • ProduktgruppeValves
  • TypePresentasjon (modell)
  • Utgivelsesdato2020-06-17
  • Utgavenummer1
Relatert
  • HovedmaterialeVinyl
  • Sekundært materiale PVC / Plast
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler