PVC-U Pneumatic Ball Valves

PVC-U Pneumatic Ball Valves

The cemented PVC-U System with excellent properties in the temperature range of 0°C to 60°C. With its excellent chemical and corrosion resistance, the PVC-U System offers numerous fields of application. The system is widely used in the chemical and textile industries, water and drinking water treatment and vacuum lines.

The GF Piping Systems range of ball valves provides solutions for every application. Even for very demanding processes, you will find the perfect valve for your requirements. User-friendly, precise, reliable, flexible and safe – these features come first for our products.

The pneumatic ball valves from GF Piping Systems help to make processes more efficient and reduce maintenance costs.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Spesifikasjon
  • Main Applications:

    • Water Treatment
    • Marine
    • Chemical Process Industry
    • Microelectronics
    • Power Plants

    Main Advantages:

    • Every ball valve is leak-tested in production
    • Easy to install due to compatibility with all piping components
    • Precision engineering and high quality standards guarantee maximum operational safety and a long service life
Tekniske spesifikasjoner
  • Unik ref.PVC-U-Pneumatic-Ball-Valves
  • ProduktfamiliePVC-U Industrial Piping System
  • ProduktgruppeValves
  • TypePresentasjon (modell)
  • Utgivelsesdato2020-06-17
  • Utgavenummer1
Relatert
  • HovedmaterialeVinyl
  • Sekundært materiale PVC / Plast
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler