SYGEF Standard Pipe & Fittings

SYGEF Standard Pipe & Fittings

The PVDF system with individually packaged products is the reliable solution for challenging chemical and water applications. A wide range of fusion jointing technologies is available for every application. All SYGEF Standard components are distinguished by their outstanding chemical resistance to a variety of aggressive media and excellent temperature resistance up to 140°C. Thanks to the use of selected raw materials made from fluoropolymers, these products can also be used in harsh conditions, such as corrosive environments or strong sunlight. System components are quickly and securely connected by socket, butt, infrared or bead and crevice-free welding.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Spesifikasjon
  • Main Applications:

    • Water Treatment (WT)
    • Energy
    • Chemical Process Industry (CPI)

    Main Advantages:

    • UV and weather resistance
    • Various welding connection technologies possible
    • Excellent flame retardancy
    • Excellent resistance

Tekniske spesifikasjoner
  • Unik ref.SYGEF-Standard
  • ProduktfamiliePVDF Industrial Piping System
  • ProduktgruppeStandard Pipe & Fittings
  • TypePresentasjon (modell)
  • Utgivelsesdato2020-06-17
  • Utgavenummer1
Relatert
  • HovedmaterialePVDF
Klassifisering
  • BIMobject kategoriRørsystem - Rør