Intensive Hanging Greenery Slope
Intensive Hanging Greenery Slope

    Intensive Hanging Greenery Slope

    The lawn intensive light system could be build also on slope covers. The implementation of this stratigraphy needs the inclusion of appropriate restraint elements which allowed the laying on the surface up to 45 degrees rake angle.
    Spesifikasjon
    • The GreenSafe slope intensive hanging system, greening by lawn, has an overall standard thickness of 20cm/13.77inchs and weight at maximum saturation level up to 225kg/sqm – 496lb/sqm, net of flora.
    Tekniske spesifikasjoner
    • Unik ref.intensivo-inclinato-prato
    • ProduktfamilieIntensive
    • ProduktgruppeHanging Greenery
    • Utgivelsesdato2020-10-29
    • Utgavenummer1
    • Høyde (mm)200
    Relatert
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriBygg - Tak