GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
GALVANIC REVESTIMIENTO
    Grespania

    GALVANIC REVESTIMIENTO

    White body rectified tile, metallic effect, two colours (blanco and aluminio) and two reliefs (Lezama and Haro). Smooth or relief finish. Water absorption E>10%, BIII group, according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    Spesifikasjon
    • Colours: Blanco, Aluminio

      Reliefs: Lezama, Haro

      Format: 31.5x100, 30x60

      Suitable for interior wall cladding

    Tekniske spesifikasjoner
    • Unik ref.galvanic-revestimiento
    • ProduktfamilieTiles
    • ProduktgruppeWall tiles
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-10-25
    • Utgavenummer1
    • Høyde (mm)315
    • Bredde (mm)100
    • Dybde (mm)8
    Relatert
    • HovedmaterialePorselen
    • Designet iSpania
    • Produsert iSpania
    • Nettovekt (kg)5
    Klassifisering
    • BIMobject kategoriByggematerialer - flis
    • IFC-klassifiseringdekker / Tildekking