Stainless, steel monobloc enclsoure, insulation class I, IP66, IK10, suitable for automation assembly, for severe condition, both externally or internally where there're strenght hygenic requirements. The lock is a triangular one, 8mm. Door hinge on the right. Galvanized mounting plate for installing devices on. From width 1000 mm it's used a double door, and the related IP degree is 55. Transparent door with temperated glass, high resistant. A functional chassis for distribution is available for 2 sizes, 500x400 mm (3 rows, 18 DIN) and 800x600 mm (5 rows, 28 DIN); with the door opened and the chassis installed, the IP degree is 20. As an accessory, a sloped canopy for protection againts the rain, to be installed by the customer, himslef.
Tilgjengelighet etter region
| Europa |
|---|
Sveits |