Steel monobloc enclosure, insulation class I, IP65, IK10, suitable for the production of switchgear assemblies according to EN 61439-1 / -3 and for automation assembly. Standard lock is a triangular one, 8mm, exchangeable with a 3mm double-bit insert or a 8 mm square insert; Possible to substitute with an handle with a key COD. 427. Standard door hinge on the right. Galvanized mounting plate for installing devices on. Then kits for MCCBs available up to 250A. Modular heigh step 200 mm or 150 mm. Possible to choose 21 different sizes, wall mounting, but possible floor installation also for bigger dimensions like, 500x200 mm, 500x250 mm, 600x250 mm, 600x300 mm, 800x250 mm, 800x300 mm.
Tilgjengelighet etter region
| Europa |
|---|
Sveits |