Ved å bruke våre tjenester, godtar du vår bruk av cookies here !

Godta
;

Raindance E Showerpipe 360 1jet EcoSmart 9 l/min with thermostat 27286400

Unik ref.: 27286400
Merke: hansgrohe
Produktfamilie: Raindance E
Produktgruppe: Showerpipes with thermostat
Vidde / Bredde (millimeter): 559
Høyde (millimeter): 1269
Dybde (millimeter): 476
Dato for publisering: 2019-03-20
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (9)
Raindance E Showerpipe 360 1jet EcoSmart 9 l/min with thermostat

· consists of: overhead shower, hand shower, shower thermostat, shower
hose, shower holder
· overhead shower Raindance E 360 Air
· shower head size: 360 x 190 mm
· overhead shower angle adjustable
· shelf made of safety glass
· spray type: RainAir
· operating pressure: min. 0.13 MPa/max. 1 MPa
· fully chrome-plated spray disc
· shower arm length: 380 mm
· thermostat Ecostat Select
· shelf finish: chrome or white
· isolated water conduction
· safety lock at 40° C
· adjustable hot water limitation
· outlets controlled via turning handle
· installation type: exposed installation
· connection dimension DN15
· connection thread G ½
· centre distance 150 ± 12 mm
· suitable for continuous flow water heaters with an output of 18 kW
· in case of installation on existing G ¾ connections, adaptor
no2026000 must be used


Hoved materialet :
Sekundært materiale:
Designet i: Germany
Produsert i: Germany
Vekt Net (Kg): 12.4

BIMobject Kategori: Sanitær - Dusjer
IFC klassifisering: Sanitary Terminal
UNSPSC navn: Showers
UNSPSC kode: 30181503
Uniclass 1.4 Kode: L7214
Uniclass 1.4 Beskrivelse: Showers
Uniclass 2.0 Kode: PR-35-06-81
Uniclass 2.0 Beskrivelse: Shower Heads
Uniclass 2015 Kode: Pr_40_20_87_76
Uniclass 2015 Beskrivelse: Shower heads
NBS Reference Kode: 35-06-81
NBS Reference Beskrivelse: Shower Heads
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass-nummer: 23-31 17 19
OmniClass-tittel: Shower Head Fixtures
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
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
Sanitary - Showers

Navn Verdi
Finish shelf finish: chrome or white
Height 1066 mm
Material shelf made of safety glass,
Number Of Showerheads 2

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Finish shelf finish: chrome or white
Material shelf made of safety glass,

BIMobject®