Ved å bruke våre tjenester, godtar du vår bruk av cookies her !

Godta
;

Metris S Single lever basin mixer without waste set 31068000

Unik ref.: 31068000
Merke: hansgrohe
Produktfamilie: Metris S
Produktgruppe: Basin mixers
Vidde / Bredde (millimeter): 50
Høyde (millimeter): 162
Dybde (millimeter): 153
Dato for publisering: 2016-01-12
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (7)
Metris S Single lever basin mixer without waste set

· ComfortZone 100
· normal spray
· flow rate at 3 bar: 5 l/min
· ceramic cartridge
· temperature limitation adjustable
· suitable for continuous flow water heaters
· connection dimension: DN15


Hoved materialet : Chrome
Sekundært materiale:
Designet i: Germany
Produsert i: Germany
Vekt Net (Kg): 1.4

BIMobject Kategori: Sanitær - Kraner / Armaturer / messingprodukter
IFC klassifisering: Sanitary Terminal
UNSPSC navn: Sanitary ware
UNSPSC kode: 301815
Uniclass 1.4 Kode: L721
Uniclass 1.4 Beskrivelse: Sanitary equipment
Uniclass 2.0 Kode: SS-35-65-70
Uniclass 2.0 Beskrivelse: Sanitary Appliance Systems
Uniclass 2015 Kode: Pr_40_20_87
Uniclass 2015 Beskrivelse: Taps and water supply outlet fittings
NBS Reference Kode: 35-65-70
NBS Reference Beskrivelse: Sanitary Appliance Systems
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass-nummer: 23-31 11 00
OmniClass-tittel: Faucets
CSI UniFormat II Code: D2020
CSI UniFormat II Title: Domestic Water Distribution
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
Sanitary - Taps & Mixers

Navn Verdi
Colour chrome

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Metris S single lever basin mixer without waste set
Name Metris S single lever basin mixer 31068000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Asset Type fixed
Category Pr_40_20_87 ; Taps and water supply outlet fittings
Colour chrome
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Metris S single lever basin mixer without waste set
Manufacturer hansgrohe
Model Number 31068000
Model Reference 31068000
Name Metris S single lever basin mixer 31068000
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®