RainDrain Compact Complete set shower drain 700 tileable for flat installation
RainDrain Compact Complete set shower drain 700 tileable for flat installation
    hansgrohe

    RainDrain Compact Complete set shower drain 700 tileable for flat installation

    RainDrain Compact Complete set shower drain 700 tileable for flat installation
    Spesifikasjon
    • Surfaces: - 56165000 n.a. Specification: • consists of: tileable grate, installation set, siphon, grate removal tool, pre-assembled sealing membrane • pre-assembled sealing membrane • water seal: 30 mm • connection diameter: DN40 • direction of outlet: horizontal • easy to clean surface • height adjustable installation set, height adjustable grate • up to 32 l/min drainage capacity • where to use: renovation, new construction • suitable for every type of tile and tile thickness • removable water lock • easy to clean siphon • grate removal tool allows easy removal of the finish set • type of odour seal: fluid • minimal installation height 43 mm • material siphon: Polypropylene (PP) • mounting type: free in the floor • tile inlay depth: 12 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Tekniske spesifikasjoner
    • Unik ref.56165XXX
    • ProduktfamilieShower drains
    • ProduktgruppeRainDrain Compact
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-01-13
    • Utgavenummer1
    • Høyde (mm)191
    • Bredde (mm)64
    • Dybde (mm)700
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)2.4
    Klassifisering
    • BIMobject kategoriRørsystem - drenering
    • IFC-klassifiseringrørtilpasning
    • ETIM-kodeEC011720
    • ETIM-navnShower drain
    • UNSPSC-navnPlumbing adapters
    • UNSPSC-kode40141719
    • Uniclass 2015 kodePr_65_52_25
    • Uniclass 2015 beskrivelseDrainage traps and accessories
    • CSI MasterFormat 2014 kode22 13 19.13
    • CSI MasterFormat 2014 tittelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-tittelShower Drains
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures