HA32 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Haulotte

HA32 RTJ PRO - Diesel rough terrain articulating booms - MEWP

Performance & ease of use Unrestricted working envelope with a max. 21.60 m horizontal outreach Unmatched versatility Outstanding rough terrain driving features: 4 wheel drive and steer, oscillating axle Excellent time to full height of 95 sec. thanks to fully proportional controls and simultaneous boom functions Optimized maintenance Exclusive modular basket quick and easy to repair Easy access to all components Self-diagnosis tool integrated on the lower control box Best safety feeling Haulotte Activ'Shield Bar 2.0 Most rigid boom
Tekniske spesifikasjoner
  • Unik ref.ha32-rtj-pro
  • ProduktfamilieArticulating Booms
  • ProduktgruppeDiesel
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-09-22
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Designet iFrankrike
Klassifisering
  • BIMobject kategoriBygg - Aerial Equipment
  • IFC-klassifiseringObjekt
  • Uniclass 2015 kodeSs_80_50_60_94
  • Uniclass 2015 beskrivelseVertical platform lift systems
  • CSI MasterFormat 2014 kode14 43 00
  • CSI MasterFormat 2014 tittelPlatform Lifts
  • OmniClass-nummer23-23 13 11 19
  • OmniClass-tittelPlatform Lifts
  • CSI UniFormat II kodeG
  • CSI UniFormat II tittelSITEWORK