Shower curtain rail, for shower 1000 x 1000 mm, 900-34-102XA
Shower curtain rail, for shower 1000 x 1000 mm, 900-34-102XA
Shower curtain rail, for shower 1000 x 1000 mm, 900-34-102XA
    HEWI

    Shower curtain rail, for shower 1000 x 1000 mm, 900-34-102XA

    Curtain rail, System 900 - horizontally arranged rails connected at right-angles, with curtain rings - made of high-quality stainless steel, satin - for shower tray 1000 x 1000 mm - fixing spacing 987 x 987 mm - with 20 curtain rings made of white POM - recommended curtain width 3000 mm - rail diameter 25 mm, rose diameter 70 mm - can be shortened at the ends on site to 320 mm - fixing with roses to wall and ceiling, ceiling support required - including non-corrosive and tested HEWI fixing material and sealing tape for sealing the drilling points
    Tekniske spesifikasjoner
    • Unik ref.900-34-102XA
    • ProduktfamilieSanitary
    • ProduktgruppeShower curtain rails
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-06-15
    • Utgavenummer1
    • Høyde (mm)70
    • Bredde (mm)1022
    • Dybde (mm)1022
    Relatert
    • HovedmaterialeRustfritt stål
    • Sekundært materialepolyamid
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriSanitær - Shower screens
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEC011493
    • ETIM-navnShower curtain rail
    • Uniclass 2015 kodePr_40_20_76
    • Uniclass 2015 beskrivelseSanitary accessories
    • CSI MasterFormat 2014 kode12 44 16
    • CSI MasterFormat 2014 tittelShower Curtains
    • OmniClass-nummer23-31 17 27
    • OmniClass-tittelShower Curtains