Support rail (ADA), 36" (914 mm), 900-36-06540
Support rail (ADA), 36" (914 mm), 900-36-06540
Support rail (ADA), 36" (914 mm), 900-36-06540
    HEWI

    Support rail (ADA), 36" (914 mm), 900-36-06540

    Grab bar, System 900 - straight rail with supports straight to the wall and roses - fixing spacing 36 inch (914 mm), 2 3/4 inch (70 mm) deep - rail diameter 1 1/4 inch (32 mm), tube thickness 1/16 inch (2 mm), rose diameter 2 3/4 inch (70 mm) - weight capacity up to 250 lbs (114 kg) - made of stainless steel, chrome - including non-corrosive and tested HEWI fixing material for wall mounting and sealing tape for sealing the drilling points - fulfils the requirements of the 2010 ADA Standards and ICC/ANSI A117.1-2017
    Tekniske spesifikasjoner
    • Unik ref.900-36-06540
    • ProduktfamilieAccessibility
    • ProduktgruppeSupport rails
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-10-01
    • Utgavenummer1
    • Høyde (mm)70
    • Bredde (mm)984
    • Dybde (mm)70
    Relatert
    • Hovedmaterialekrom
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriSanitær - baderom innredning/ baderom tilbehør
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEC011028
    • ETIM-navnGrab handle/rail disabled sanitary
    • Uniclass 2015 kodePr_40_20_76
    • Uniclass 2015 beskrivelseSanitary accessories
    • CSI MasterFormat 2014 kode41 23 16
    • CSI MasterFormat 2014 tittelGrabs
    • OmniClass-nummer23-19 31 17
    • OmniClass-tittelSanitary Room Units