MICROPERFILADO Façade Insulated sandwich panel
MICROPERFILADO Façade Insulated sandwich panel
    Hiansa

    MICROPERFILADO Façade Insulated sandwich panel

    This Hiansa composite panel for façade cladding comprises 2 steel sheets and a insulating foam core on the inside in order to guarantee optimum heat insulation properties. These panels may be installed vertically or horizontally. Surfaces finishes are available with options of totally smooth, semi-smooth, profiled or micro-profiled, depending on the number and the distance between the ribs on the exterior face, the interior face being normally profiled in order to increase the inertial of the panel. Hiansa offers its clients a wide range of colours and organic finishing coatings.
    Tekniske spesifikasjoner
    • Unik ref.hiansa-fachada-mcpf
    • ProduktfamilieFaçade Sandwich Panel
    • ProduktgruppeFaçade Sandwich Panel Hidden fixing
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-03-18
    • Utgavenummer1
    • Bredde (mm)1100
    Relatert
    • HovedmaterialeStål
    • Sekundært materialepolyuretan
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriVegger - Sandwichpaneler
    • IFC-klassifiseringVegg
    • UNSPSC-navnWall finishing materials
    • UNSPSC-kode301615
    • Uniclass 2015 kodeSs_20_10_60_84
    • Uniclass 2015 beskrivelseStructural insulated panel systems
    • CSI MasterFormat 2014 kode06 83 00
    • CSI MasterFormat 2014 tittelComposite Paneling
    • OmniClass-nummer23-13 33 15
    • OmniClass-tittelWall Exteriors
    • CSI UniFormat II kodeB2010
    • CSI UniFormat II tittelExterior Walls