Fixed Point Universal Medium MFP-UM/ -UM2 HVAC
Fixed Point Universal Medium MFP-UM/ -UM2 HVAC
Fixed Point Universal Medium MFP-UM/ -UM2 HVAC
Fixed Point Universal Medium MFP-UM/ -UM2 HVAC
    Hilti

    Fixed Point Universal Medium MFP-UM/ -UM2 HVAC

    Fixed point universal MFP-UM, MFP-UM-2

    Advantages 

    • Adjustable bracing angle – helps to avoid hitting rebar
    • Rotatable baseplate – helps to avoid hitting rebar
    • One anchor size needed
    • Easy height adjustment
    • Easy to assemble and install
    Spesifikasjon
    • Applications

      • Can be used in combination with MFP-PC fixed points pipe clamps
      • Given load values apply only when using Hilti HST and HUS anchors
      • To be used in applications with pipes up to 2000 mm from base material
      • To be used if force is in one direction only
    Tekniske spesifikasjoner
    • Unik ref.FixedPoint_Universal_Medium
    • ProduktfamilieInstallation System
    • ProduktgruppeFixed point
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-01-22
    • Utgavenummer2
    Relatert
    • HovedmaterialeVarmforsinket
    • Designet iLiechtenstein
    • Produsert iLiechtenstein
    Klassifisering
    • BIMobject kategoriVVS - instalasjons sytemer

    Tilgjengelighet etter region

    Asia Nord Amerika Europa Oceania