HIMOINSA | HFW Diesel Generators | 94 KVA - 127 KVA | Industrial Range | Open Skid

HIMOINSA | HFW Diesel Generators | 94 KVA - 127 KVA | Industrial Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.
Spesifikasjon
  • Genset Models 94KVA - 127KVA : HFW-50 T5,HFW-60 M5,HFW-60 M6,HFW-60 T5,HFW-60 T6,HFW-75 T5,HFW-80 M5,HFW-85 T5
Tekniske spesifikasjoner
  • Unik ref.HFW-OpenSkid-K5
  • ProduktfamilieOPEN SKID
  • ProduktgruppeINDUSTRIAL RANGE
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-04-29
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriElektrisk - elektriske
  • IFC-klassifiseringElektrisk generator
  • ETIM-kodeEC002823
  • ETIM-navnPower generator
  • Uniclass 2015 kodePr_60_70_65_34
  • Uniclass 2015 beskrivelseGenerator sets
  • CSI MasterFormat 2014 kode26 32 13.13
  • CSI MasterFormat 2014 tittelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-tittelDiesel Generator Sets