FC08-B2-b Double skin clay block façade. RD+BC19+AT+LH7+ENL

FC08-B2-b Double skin clay block façade. RD+BC19+AT+LH7+ENL

Double skin clay block façade, consisting of: self-supporting external skin of 19 cm thick block, protected by cladding, with internal thermal insulation, without air cavity, and internal skin of double hollow brick.
Spesifikasjon
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Tekniske spesifikasjoner
  • Unik ref.SIST_FC08-B2-b
  • ProduktfamilieFacades
  • ProduktgruppeFC08
  • TypePåkrevd objekt
  • Utgivelsesdato2018-07-31
  • Utgavenummer1
Relatert
  • Hovedmaterialekeramikk
  • Sekundært materialegips
  • Designet iSpania
  • Produsert iSpania
Klassifisering
  • BIMobject kategoriVegger - Utvendige vegger
  • IFC-klassifiseringVegg
  • UNSPSC-navnCeramic blocks
  • UNSPSC-kode30131504
  • Uniclass 2015 kodeSs_25_13_50
  • Uniclass 2015 beskrivelseMasonry wall systems
  • CSI MasterFormat 2014 kode04 21 00
  • CSI MasterFormat 2014 tittelClay Unit Masonry
  • OmniClass-nummer23-13 00 00
  • OmniClass-tittelStructural and Exterior Enclosure Products
  • CSI UniFormat II kodeB2010
  • CSI UniFormat II tittelExterior Walls