TectorSpex 703 Reparación R3
TectorSpex 703 Reparación R3
    Holcim

    TectorSpex 703 Reparación R3

    TectorSpex 703 Reparación R3 is a single-component, thixotropic, fiber-reinforced, shrinkage-compensated cementitious mortar with a medium modulus of elasticity, containing sulfate-resistant cement and corrosion inhibitors (which offer additional protection to the concrete against harmful external agents that can compromise its structural stability). It is specially indicated for the structural repair and reconstruction of concrete elements. It complies with the Class R3 requirements of the UNE EN 1504-3 standard and Principle 7 of the UNE EN 1504-9 standard.
    Spesifikasjon
    • Repair mortar.
    Tekniske spesifikasjoner
    • Unik ref.Tector_Spex_703_Reparacion_R3
    • ProduktfamilieRepair
    • ProduktgruppeMortar
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-06-26
    • Utgavenummer1
    Relatert
    • HovedmaterialeMortar
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriByggematerialer - Betong
    • IFC-klassifiseringMateriale
    • Uniclass 2015 kodePr_20_31_53_15
    • Uniclass 2015 beskrivelseConcrete repair mortars
    • OmniClass-nummer23-13 27 13 11
    • OmniClass-tittelRepair Mortars

    Tilgjengelighet etter region

    Europa