Acoustic Ceiling Panel Round
Acoustic Ceiling Panel Round
Acoustic Ceiling Panel Round
Acoustic Ceiling Panel Round
Acoustic Ceiling Panel Round
Acoustic Ceiling Panel Round
Acoustic Ceiling Panel Round

    Acoustic Ceiling Panel Round

    The original meaning of sophistication is subtlety, and this circular ceiling takes that interpretation quite seriously. Despite its simple design, outfitted with a delicate trim around the edges, this high-performing acoustic element can be turned into different visual expressions when combined across sizes and colours.

    Kom i kontakt med Impact Acoustic®

    Spesifikasjon
    • Diameter 800, 1200 or 1800mm

      24mm PET Material 4kg/m2 kg (±10%)

      Width 795mm 1195mm 1800mm

      Length 795mm 1195mm 1800mm

      Available in 45 Colours

    Tekniske spesifikasjoner
    • Unik ref.ceiling-panel-round
    • ProduktfamilieAcoustic Ceiling Panels
    • ProduktgruppeAcoustic Ceiling Panels
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-02-13
    • Utgavenummer1
    • Bredde (mm)1195
    • Dybde (mm)24
    Relatert
    • HovedmaterialePET
    • Designet iSveits
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriByggematerialer - Akustiske Plater og tilbehør