Acoustic Hanging Division Rays
Acoustic Hanging Division Rays
Acoustic Hanging Division Rays
Acoustic Hanging Division Rays
Acoustic Hanging Division Rays

    Acoustic Hanging Division Rays

    Meet Rays, a compact acoustic room divider featuring a high-opaque design compared to other acoustic elements in the same range. The triangular cut-out pattern, based on parametric design, creates a mesmerizing effect that inevitably stand to catch the eye of anyone passing by.

    Kom i kontakt med Impact Acoustic®

    Spesifikasjon
    • Width TALL 1200mm, LARGE 1800mm, SMALL 900mm

      Height TALL 2800mm, LARGE 2400mm, SMALL 2400 mm

      Thickness TALL 12mm, LARGE 24 mm, SMALL 24 mm

      Available in 45 colors

      PET Panel 24mm 4 kg/m2

      PET Panel 12mm 2.4 kg/m2

    Tekniske spesifikasjoner
    • Unik ref.hanging-division-rays
    • ProduktfamilieAcoustic Room Dividers
    • ProduktgruppeAcoustic Room Dividers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-02-16
    • Utgavenummer1
    Relatert
    • HovedmaterialePET
    • Designet iSveits
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriMøbler - Akustikk