interal CURTAIN WALL MN50ASC TRANSOMS
interal CURTAIN WALL MN50ASC TRANSOMS

    interal CURTAIN WALL MN50ASC TRANSOMS

    MN50ASC curtain wall system, bringing a different admiration to your building, enables practical and easy production by means of the special assembly options. Besides it brings all superiorities of the MN50 system (micro condense, performance). Also, by means of the patented insulated glass production technique, it can offer high thermal insulation and zero condensation risk at the same time.   

    Spesifikasjon
      • All MN 50 system benefits,
      • High thermal performance
      • Easy assembly with the type of special fixing glass assembly
      • 17 mm inside face width
      • Air, water and dust silicone sealing
      • Profile production with QUALANOD ve QUALICOAT-certified for all RAL colors and eloxal options
    Tekniske spesifikasjoner
    • Unik ref.interal_CW_MN50ASC_TRANSOMS
    • ProduktfamilieCurtain Wall Systems
    • ProduktgruppeMN50 ASC
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-08-28
    • Utgavenummer1
    • Høyde (mm)50
    • Bredde (mm)50
    Lenker
    Relatert
    • HovedmaterialeAluminium
    • Sekundært materialeGlass
    • Designet iTyrkia
    • Produsert iTyrkia
    Klassifisering
    • BIMobject kategoriVegger - ringmur