ANGLED ROOF DRAIN WITH MESHED FLANGE RECTANGULAR PIPES MM 65x97

ANGLED ROOF DRAIN WITH MESHED FLANGE RECTANGULAR PIPES MM 65x97

The 87° ANGLED ROOF DRAIN WITH RECTANGULAR PIPE AND MESHED FLANGE is an ideal means of attaining continuity between the area being waterproofed and the discharge pipe on flat roofs, terraces, balconies etc. It has been designed for the use with cementitious and liquid membranes.


Spesifikasjon
  • The angled roof drain with rectangular pipe and meshed flange is available in the following colours: black, grey and ivory
Tekniske spesifikasjoner
  • Unik ref.87-angled-roof-drain_meshed-flange_rectangular-pipe
  • ProduktfamilieWaste Water Drains
  • ProduktgruppeACCESORIES FOR CEMENTITIOUS AND LIQUID MEMBRANES
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-07-02
  • Utgavenummer1
Relatert
  • HovedmaterialeGummi
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriRørsystem - drenering
  • IFC-klassifiseringrørtilpasning
  • ETIM-kodeEC002469
  • ETIM-navnAccessories for floor duct