FLIGHT - Rectangular shower tray 140 x 90 cm
FLIGHT - Rectangular shower tray 140 x 90 cm

    FLIGHT - Rectangular shower tray 140 x 90 cm

    Acrylic shower tray with 2-component mineral filler, size 140 x 90 x 4 cm - Anti-bacterial protection (silver ions), - floor-standing or inset, height 4 cm, - drain Ø 9 cm not included, - 10-year guarantee, - optional riser kit for min/max heights 10 - 14.5 cm, TOUGHNESS: From dual component resin capped with an acrylic layer HIGHLY RESISTANT: Excellent compromise between durability, strength and weight Recommended drain art.-no. 19200, Ø 9 cm
    Spesifikasjon
    • Rectangular shower tray Collection : FLIGHT - E62481 Dimensions : 140 x 90 x 4 cm Weight : 41 kg Material : Flight Type d'installation : Above-the-floor or inset Form : Rectangular Drain : Ø90 mm (not included) Option: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard
    Tekniske spesifikasjoner
    • Unik ref.E62481
    • ProduktfamilieFLIGHT
    • ProduktgruppeReceveur
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-02-09
    • Utgavenummer1
    • Høyde (mm)40
    • Bredde (mm)1400
    • Dybde (mm)900
    Relatert
    • HovedmaterialeComposite
    • Designet iFrankrike
    • Nettovekt (kg)41
    Klassifisering
    • BIMobject kategoriSanitær - Shower trays
    • IFC-klassifiseringmøblerings del
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015 kodePr_40_20_06_84
    • Uniclass 2015 beskrivelseShower trays

    Tilgjengelighet etter region

    Europa Afrika