JULY - Bath & Shower column - thermostatic and round showerheadCOLONNE BAIN-DOUCHE
JULY - Bath & Shower column - thermostatic and round showerheadCOLONNE BAIN-DOUCHE

    JULY - Bath & Shower column - thermostatic and round showerheadCOLONNE BAIN-DOUCHE

    Bath/shower column with thermostatic mixer.

    Square showerhead 200 mm (flow rate: 10 L/min). Height-adjustable shower bar.

    Diverter built into flow handle for switching from showerhead to bath and lockable diverter for switching from bath to handshower.

    Safety stop at 37°C. Maximum temperature under 50°C. Warm body.

    Citrus handshower Ø 90 mm, 4-spray patterns (flow rate: 10 L/min).

    Smooth, anti-twist, metal-look shower hose 1750 mm.

    Non-return valves on supplies.

    Spesifikasjon
    • Bath/shower column with thermostatic mixer and round showerhead

    Tekniske spesifikasjoner
    • Unik ref.E99741
    • ProduktfamilieJULY
    • ProduktgruppeRobinetterie
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-07-29
    • Utgavenummer1
    • Høyde (mm)1140
    • Bredde (mm)395
    • Dybde (mm)110
    Relatert
    • Hovedmaterialemessing
    Klassifisering
    • BIMobject kategoriSanitær - Dusjer
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEG017210
    • ETIM-navnBathroom and washroom accessories/fittings

    Tilgjengelighet etter region

    Europa Afrika