JANSEN VISS Basic 50/60 Façade
JANSEN VISS Basic 50/60 Façade
JANSEN VISS Basic 50/60 Façade
    Jansen AG

    JANSEN VISS Basic 50/60 Façade

    With JANSEN VISS Basic 50/60 Façade, JANSEN offers cost-effective and aesthetic system solutions for the support-free construction of façades. The design of the system is based on the tried-and-tested JANSEN VISS 50/60 Façade system. This makes it possible to construct a wide range of façades, even with very large spans. The choice of the shape and material of the loadbearing construction is unrestricted.

    Spesifikasjon
    • 01-03-01-02

    Tekniske spesifikasjoner
    • Unik ref.Jansen_VISS_Basic_facade
    • ProduktfamilieSteel facades
    • ProduktgruppeVISS
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-04-14
    • Utgavenummer3
    Relatert
    • HovedmaterialeStål
    • Sekundært materialeGlass
    • Designet iSveits
    • Produsert iSveits
    Klassifisering
    • BIMobject kategoriVegger - ringmur
    • IFC-klassifiseringringmuren
    • ETIM-kodeEG020350
    • ETIM-navnBuilding - Facade cladding
    • UNSPSC-navnGlass curtainwalling
    • UNSPSC-kode30151806
    • Uniclass 2015 kodeSs_25_10_20
    • Uniclass 2015 beskrivelseCurtain walling systems
    • CSI MasterFormat 2014 kode08 44 18
    • CSI MasterFormat 2014 tittelGlazed Steel Curtain Walls
    • OmniClass-nummer23-13 33 27 11
    • OmniClass-tittelCurtain Walls
    • CSI UniFormat II kodeB2010
    • CSI UniFormat II tittelExterior Walls