3722 Two-Way ScreenArray™Cinema Loudspeaker System

3722 Two-Way ScreenArray™Cinema Loudspeaker System

Two-Way ScreenArray™ Cinema Loudspeaker System
The 3722N provides smooth and accurate reproduction of cinema soundtracks in a compact and very cost effective system.

Spesifikasjon
  • Features

    • 3722 available as a Passive model with network (3722N) or BiAmp Ready 3722
    • Power Capacity: 400 W continuous IEC pink noise
    • Sophisticated crossover network
    • High quality in a compact and very cost effective system
    • Smooth response, Controlled coverage
Tekniske spesifikasjoner
  • Unik ref.3722-Two-Way-ScreenArray-Cinema-Loudspeaker-System
  • ProduktfamilieCinema Sound
  • ProduktgruppeLarge Format
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-10-30
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriElektronikk - lyd elektronikk
  • IFC-klassifiseringObjekt
  • ETIM-kodeEC000682
  • ETIM-navnLoudspeaker set
  • UNSPSC-navnAudio and visual presentation and composing equipment
  • UNSPSC-kode4511
  • Uniclass 2015 kodePr_70_75_36_50
  • Uniclass 2015 beskrivelseLoudspeakers
  • CSI MasterFormat 2014 kode11 52 00
  • CSI MasterFormat 2014 tittelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-tittelLoudspeakers