GRAVELSTAB Gravel Stabilisation Single Mat
GRAVELSTAB Gravel Stabilisation Single Mat
GRAVELSTAB Gravel Stabilisation Single Mat
GRAVELSTAB Gravel Stabilisation Single Mat
GRAVELSTAB Gravel Stabilisation Single Mat
    JOUPLAST

    GRAVELSTAB Gravel Stabilisation Single Mat

    Gravel stabilisation tile with integrated geotextile membrane for use in landscaping projects. Ideal for creating walkways, garden paths, car parking areas, paths and driveways for private, public, commercial or industrial use. Creates a perfect finish, because the tile becomes invisible when filled.

    Spesifikasjon
      • Keeps aggregate in place.
      • Rapid surface water infiltration.
      • Geotextile membrane permanently attached to each module.
      • Prevents puddling and rutting.
      • Integrated assembly system to lock modules firmly together.
      • Can be used for vehicles with axle loadings of up to 20 tonnes and for fire service access.
      • Easy to handle: a lightweight product.
      • Can be laid on gradients of up to 10% for traffic routes and 15% for pedestrian areas.
      • UV and frost resistant.
      • Temperature range of -30°C to +60°C.
      • Quick and easy to lay.
    Tekniske spesifikasjoner
    • Unik ref.gravelstab-gravel-stabilisation-single-mat
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-06-24
    • Utgavenummer1
    • Høyde (mm)30
    • Bredde (mm)1186
    Relatert
    • Hovedmaterialepolypropylen
    • Designet iFrankrike
    • Produsert iFrankrike
    Klassifisering
    • BIMobject kategoriGulv - Gulv system
    • Uniclass 2015 kodeSs_30_42_32_30
    • Uniclass 2015 beskrivelseExternal floor tiling systems
    • OmniClass-nummer23-15 17 11
    • OmniClass-tittelFlooring Specialties and Accessories