Oak Vinga
Kährs

Oak Vinga

The pale grey hues featured in this 3-strip oak floor from the Götaland Collection reveal natural warm undertones resulting in a temperate expression. Occasional saw marks accentuate the floor’s restored appearance. Each board is meticulously hand-scraped and carefully brushed to bring out the character of the grain and highlight the natural texture of the timber. Four-sided bevelling at the edges ensures a classic full plank look and feel.
Spesifikasjon
  • Kährs 15 mm Oil Bevelled 4-sided Handscraped Brushed Saw Marks 153N66EK03KW240
Tekniske spesifikasjoner
  • Unik ref.oakvinga595957
  • ProduktfamilieKährs Original
  • ProduktgruppeGötaland Collection
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-05-02
  • Utgavenummer1
  • Høyde (mm)15
  • Bredde (mm)2419
  • Dybde (mm)196
Relatert
  • HovedmaterialeEik
  • Produsert iSverige
Klassifisering
  • BIMobject kategoriGulv - Tregulv
  • IFC-klassifiseringFloor
  • Uniclass 2015 kodeSs_30_20_90
  • Uniclass 2015 beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014 kode09 60 00
  • CSI MasterFormat 2014 tittelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-tittelWood Flooring